България - Български

Philips CoreLine Highbay Gen6, UltraEfficient, 137 W, 25000 lm, 4000 K, Wireless, Interact Ready, Beam angle 55°, H4, IP65, IK05

BY121X G6 LED250/840 SIA NB H4

Продуктово описание

Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 25000 lm, 137 W, 182 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 55°, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Screw connector

Код за поръчка: 911401555345
Пълен код на поръчката: 872110330669200

Спецификации

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Файлове за изтегляне