България - Български

Philips CoreLine Highbay Gen5, 147 W, 25000 lm, 4000 K, Wireless, Interact Ready, Wide beam, H4, IP65, IK05

BY122X G5 LED250S/840 SIA WB H4

Продуктово описание

Aluminum die-cast, Grey, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 25000 lm, 147 W, 170 lm/W, 4000 K, (0.385, 0.380) SDCM<5, Wide beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Connection unit 3-pole

Код за поръчка: 911401632108
Пълен код на поръчката: 871951495595000

Спецификации

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    Unclassified

Файлове за изтегляне