Philips CoreLine Highbay Gen5, 121 W, 20500 lm, 6500 K, Narrow beam, IP65, IK08
BY121P G5 LED200S/865 PSU NB
Продуктово описание
Aluminum die-cast, Grey, Power supply unit (On/Off), 20500 lm, 121 W, 169 lm/W, 6500 K, (0.316, 0.332) SDCM<5, Narrow beam, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Connection unit 3-pole
Спецификации
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class C, luminaire without serviceable parts, not serviceable
- Warranty period 5 years
- Sustainability rating Unclassified