Philips LuxSpace, surface mounted, 18.4 W, D250 mm, 2600 lm, 4000 K, High-gloss reflector, White, IP20
DN570C LED24S/840 PSU-E C WH
Продуктово описание
D250 mm, Aluminum die cast, White, Signal white (RAL9003), Power supply unit external (On/Off), 2600 lm, 18.4 W, 141 lm/W, 4000 K, (0.38, 0.38) SDCM <2, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector and pull relief