Philips LuxSpace, surface mounted

LuxSpace surface-mounted – high efficiency, visual comfort and a stylish design

Продукти

Информация за продуктовата серия

Описание

Customers are looking to optimize all their resources, and that means not just their running costs (energy, etc.) but also their human resources. Energy savings are therefore a priority, but they must not have an adverse effect on the well-being of employees, who need a pleasant environment in order to be more productive, or on customers, who want to enjoy their shopping experience. LuxSpace provides the perfect combination of efficiency, light comfort and design, without compromising on lighting performance (color rendering and color uniformity). It offers a wide choice of options for creating the desired ambience, no matter the application.

Предимства

  • Best-in-class efficacy

  • Creates a gentle, natural light, ensuring visual comfort

Характеристики

  • Choice of four optics: high-gloss, facetted, matt and white

  • Heights: deep (up to UGR 19), low (up to UGR 22)

Приложения

  • Offices
  • Retail
  • Hospitals
  • Hotels
  • Airports

Файлове за изтегляне