Philips CoreLine Batten, 64 W, L1500 mm, 8000 lm, 4000 K, Opal, IP20, TW1-ready, ELB3h
BN126C LED80S/840 PSU ELB3 L1500
Продуктово описание
L1500 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 8000 lm, 64 W, 125 lm/W, 4000 K, (0.38, 0.38) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting 3 hours duration basic version