Philips MASTER, LEDtube, T8, HF, 1500 mm, 20 W, 58W TL-D, 3000 K, 2900 lm, CRI 80, 75000 година (-н)
MAS LEDtube HF 1500mm HO 20W830 T8
Опис виробу
MASTER, LEDtube, T8, HF, 1500 mm, 20 W, LED alternative to 58W TL-D, 3000 K, 2900 lm, CRI 80, 75000 година (-н), 145 lm/W, EEL E, G13 ROT, Пластик, 1500 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5