Philips MASTER, LEDtube, T5, HF, 1500 mm, 26 W, 49W TL5 HO, 3000 K, 3700 lm, CRI 80, 60000 година (-н)
MAS LEDtube HF 1500mm HO 26W 830 T5 OE
Опис виробу
MASTER, LEDtube, T5, HF, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 3000 K, 3700 lm, CRI 80, 60000 година (-н), 142.00 lm/W, EEL E, G5, Скло, 1500 mm, RG0, SDCM 6, IP20