Philips MASTER, LEDtube, T5, HF, 1500 mm, 36 W, 80W TL5 HO, 3000 K, 5200 lm, CRI 80, 60000 h
MAS LEDtube HF 1500mm UO 36W 830 T5
Ürün Açıklaması
MASTER, LEDtube, T5, HF, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 3000 K, 5200 lm, CRI 80, 60000 h, 144.00 lm/W, EEL E, G5, Cam, 1500 mm, RG0, SDCM 6, IP20