ภาพรวม
ข้อมูลจำเพาะ
ดาวน์โหลด
หน้าหลัก
ผลิตภัณฑ์
LED electronics
Linear drivers
Linear non-isolated TD (Touch and Dim / DALI) & Industry
Xitanium 300W 0.5-1.4A 300V iXt TD 230V
กลับไปที่กลุ่มผลิตภัณฑ์
ย้อนกลับไปที่ผู้บุกเบิกแห่งแสง
แคตตาล็อกผลิตภัณฑ์ไฟ Philips ย้ายบ้านใหม่แล้ว!
ในฐานะผู้ผลิตผลิตภัณฑ์ไฟแบรนด์ Philips, บ้านใหม่ของแคตตาล็อกไฟ Philips พร้อมกับ Dynalite และแบรนด์ Signify อื่น ๆ คือ Signify.com
Linear non-isolated TD (Touch and Dim / DALI) & Industry
Philips Xitanium 300W 0.5-1.4A 300V iXt TD 230V
คำบรรยายผลิตภัณฑ์
Philips Xitanium 300W 0.5-1.4A 300V iXt TD 230V
รหัสการสั่งซื้อ:
929001696606
รหัสการสั่งซื้อแบบเต็ม:
871951430544100
ข้อมูลจำเพาะ
ขยายทั้งหมด
General Information
Nominal lifetime
100,000 hour(s)
Lighting Technology
LED
Isolation Class
Non-isolated
Operating and Electrical
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Mains voltage operation (DC)
168-275 V
Total Harmonic Distortion IEC (Max)
8 %
Power Consumption
315 W
Output Current Ripple (Max)
4 %
Maximum Efficiency at Full Load
95 %
Output Current (Max)
1400 mA
Output Current Tolerance (Max)
5 %
Mains voltage performance (DC)
186-250 V
Power Factor (Fraction)
0.99
Open Circuit Voltage (DC) (Max)
330 V
Protection Level Up (L-N) at 5 kA (Max)
2 kV
Protection Level Up (LN-Earth) at 5 kA (Max)
4 kV
Input current (AC)
1430 mA
Input current (DC)
1690 mA
Inrush Current Peak (Max)
15.3 A
Inrush Current Peak (Nom)
15.3 A
Output Power (Max)
300 W
Output Power (Nom)
300 W
Default output current
500 mA
Inrush Current Width to 50% of Peak
61 µs
Power Factor 100% Load (Max)
0.99
Energy Metering
Yes
Constant Current (CC)
True
Constant Voltage (CV)
False
Diagnostics
True
Output Power (Min)
85 W
Output Current (Min)
500 mA
Output Voltage (Max)
300 V
Output Voltage (Min)
100 V
Number of Products on MCB (16A Type B) (Max)
8
Number of Products on MCB (16A Type-C) (Max)
8 piece/unit
Protection class IEC
Safety class I
Adjustable Output Current
DALI
LEDSet/Resistor
SimpleSet/NFC
Wiring
Connector Type Input Terminals
Wago 744
Hot Wiring
No
Connector Type Output Terminals
Wago 744
Control Wire Cross Section (Max)
1.5 mm²
Control Wire Cross Section (Min)
0.5 mm²
Output Wire Cross Section (Max)
1.5 mm²
Output Wire Cross Section (Min)
0.5 mm²
Cable Length From Device to Lamp
2 m
Input Wire Gauge
16-20
Input wire strip length
8 mm to 9 mm
Input Wire Cross Section (Max)
1.5 mm²
Input Wire Cross Section (Min)
0.5 mm²
Output wire strip length
8 mm to 9 mm
System characteristics
Central DC Operation
Yes and DC dimming
YellowDot ready
No
Temperature
T-Case Lifetime (Max)
75 °C
T-Case Lifetime (Nom)
75 °C
T-Case Maximum (Max)
90 °C
T-Case Maximum (Nom)
90 °C
Module Temperature Protection
False
Controls and Dimming
Dimmable
Yes
Control Interface
DALI
TD
Dimming Range
100-1 %
D4i compliant
No
DynaDimmer
No
Constant light output
Programmable
Mechanical and Housing
Product Length
360 mm
Overall length
360 mm
Overall width
50 mm
Overall height
28 mm
Dimensions (Height x Width x Depth)
28 x 50 x 360 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.465 kg
Approval and Application
Relative Humidity (Operation) (Max)
90 %
Relative humidity (storage)
5-95 %
Isolation Classification
Class I
Short Circuit Protection
Protected
Over Power Protection
Protected
Open Circuit Protection
Protected
Approval Marks
CCC certificate
CE marking
DALI 2
EL
ENEC certificate
RCM compliance
WEEE
Corridor Mode
True
Output Current Set Options
LEDset,Programmable,SimpleSet
Ambient temperature range
-40 °C to 60 °C
Mounting Type
Built-in
Product Data
Order product name
Xitanium 300W 0.5-1.4A 300V iXt TD 230V
Full product name
Xitanium 300W 0.5-1.4A 300V iXt TD 230V
Full product code
871951430544100
Order code
929001696606
Material Nr. (12NC)
929001696606
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8719514305441
Numerator - Packs per outer box
12
EAN/UPC - Case
8719514305458
ดาวน์โหลด
แผ่นพับ
เอกสารข้อมูลผลิตภัณฑ์
Datasheet Xitanium 300W 0.5-1.4A 300V iXt TD 230V
pdf 1.5 MB
แผ่นพับ
Phillips-Xitanium-Indoor-driver-Linear-Design-In-Guide.pdf
pdf 3.6 MB
การมองเห็น
Product-Photographs-929001696606_EU
เนื้อหาหลายรายการ
แบบ CAD
CAD Xitanium 300W 0.5-1.4A 300V iXt TD 230V 929001696606 (new) (828 KB, ZIP)
zip 828.3 kB
อื่น ๆ
ใบรับรอง
929001696606-Xitanium-300W-500mA-1400mA-300V-iXt-TD-230V-EMC
pdf 707.3 kB
ใบรับรอง
929001696606-Xitanium-300W-500mA-1400mA-300V-iXt-TD-230V-ENEC
pdf 1.1 MB
ใบรับรอง
929001696606-Xitanium-300W-500mA-1400mA-300V-iXt-TD-230V-RCM
pdf 41.2 kB
ใบรับรอง
929001696606-Xitanium-300W-500mA-1400mA-300V-iXt-TD-230V-SAA
pdf 105.3 kB
ใบรับรอง
929001696606-Xitanium-300W-500mA-1400mA-300V-iXt-TD-230V-CCC
pdf 1.9 MB
ใบรับรอง
929001696606-Xitanium-300W-500mA-1400mA-300V-iXt-TD-230V-CB
pdf 661.0 kB
ใบรับรอง
929001696606-Xitanium-300W-500mA-1400mA-300V-iXt-TD-230V-CE
pdf 263.3 kB