Philips MASTER Value, LEDtube, T8, ONU, 1200 mm, 15.5 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 60000 ore
MAS LEDtube VLE UN 1200mm UO 15.5W840 T8
Descrierea produsului
MASTER Value, LEDtube, T8, ONU, 1200 mm, 15.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 60000 ore, 161 lm/W, EEL C, G13 | Medium Bi-Pin Fluorescent, Sticlă, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1