Philips LED, T5, HF, 1200 mm, 17.1 W, 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 50000 ore
CorePro LEDtube HF 1200mm HE 17.1W 840T5
Descrierea produsului
LED, T5, HF, 1200 mm, 17.1 W, LED alternative to 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 50000 ore, 146 lm/W, EEL D, G5, Sticlă, 1200 mm, RG0, SDCM 6, IP20