Philips LED, T5, HF, 600 mm, 7.1 W, 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 50000 ore
CorePro LEDtube HF 600mm HE 7.1W 840T5
Descrierea produsului
LED, T5, HF, 600 mm, 7.1 W, LED alternative to 14W TL5 HE, 4000 K, 1050 lm, CRI 80, 50000 ore, 147 lm/W, EEL D, G5, Sticlă, 600 mm, RG0, SDCM 6, IP20