Philips MASTER Value, LEDtube, T8, EM/sieć, 1200 mm, 14 W, 36W TL-D, 3000 K, 2000 lm, CRI 80, 60000 h
MAS LEDtube VLE 1200mm HO 14W 830 T8
Opis produktu
MASTER Value, LEDtube, T8, EM/sieć, 1200 mm, 14 W, LED alternative to 36W TL-D, 3000 K, 2000 lm, CRI 80, 60000 h, 142.00 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Szyba, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1