Philips CorePro, LED, PL-C, HF, G24Q-2 Rotatable end-cap, 6.5 W, 18W PL-C, 3000 K, 650 lm, CRI 83, 30000 h
CorePro LED PLC 6.5W 830 4P G24q-2
Opis produktu
CorePro, LED, PL-C, HF, 124.5 mm, 6.5 W, LED alternative to 18W PL-C, 3000 K, 650 lm, CRI 83, 30000 h, 92.31 lm/W, EEL F, G24q-2, Plastik, RG0, SDCM 6, IP20