Philips CorePro, LED, PL-C, HF, G24Q-3 Rotatable end-cap, 9 W, 26W PL-C, 3000 K, 950 lm, CRI 83, 30000 h
CorePro LED PLC 9W 830 4P G24q-3
Opis produktu
CorePro, LED, PL-C, HF, 147.5 mm, 9 W, LED alternative to 26W PL-C, 3000 K, 950 lm, CRI 83, 30000 h, 100.00 lm/W, EEL F, G24q-3, Plastik, RG0, SDCM 6, IP20