Philips MASTER, LEDtube, T5, HF, 1200 mm, 26 W, 54W TL5 HO, 3000 K, 3700 lm, CRI 80, 60000 time(r)
MAS LEDtube HF 1200mm HO 26W 830 T5 OE
Produktbeskrivelse
MASTER, LEDtube, T5, HF, 1200 mm, 26 W, LED alternative to 54W TL5 HO, 3000 K, 3700 lm, CRI 80, 60000 time(r), 142.00 lm/W, EEL E, G5, Glass, 1200 mm, RG0, SDCM 6, IP20