Philips MASTER, LEDtube, T5, HF, 1500 mm, 20 W, 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 60000 time(r)

MAS LEDtube HF 1500mm HE 20W 840 T5

Produktbeskrivelse

MASTER, LEDtube, T5, HF, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 60000 time(r), 150 lm/W, EEL D, G5, Glass, 1500 mm, RG0, SDCM 6, IP20

Bestillingskode: 929001391402
Full bestillingskode: 871869674337900

Nedlastinger