Philips MASTER, LEDtube, T5, HF, 1500 mm, 20 W, 35W TL5 HE, 3000 K, 2800 lm, CRI 80, 60000 time(r)
MAS LEDtube HF 1500mm HE 20W 830 T5
Produktbeskrivelse
MASTER, LEDtube, T5, HF, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 3000 K, 2800 lm, CRI 80, 60000 time(r), 140.00 lm/W, EEL E, G5, Glass, 1500 mm, RG0, SDCM 6, IP20