Philips MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 60000 time(r)

MAS LEDtube HF 1200mm HE 16.5W 865 T5

Produktbeskrivelse

MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 60000 time(r), 151 lm/W, EEL D, G5, Glass, 1200 mm, RG0, SDCM 6, IP20

Bestillingskode: 929001391202
Full bestillingskode: 871869674333100

Nedlastinger