Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
Xi LED Transformer 30W 24VDC929003463380 | 30 | 24 | 1250 | Fixed | IP20 | Finger-protected | ||
Xi LED Transformer 60W 24VDC929003463480 | 60 | 24 | 2500 | Fixed | IP20 | Finger-protected | ||
Xi LED Transformer 120W 24VDC929003463580 | 120 | 24 | 5000 | Fixed | IP20 | Finger-protected | ||
Xi LED Transformer 250W 24VDC929003463780 | 250 | 24 | 10420 | Fixed | IP20 | Finger-protected | ||
Xi LED Transformer 150W 24VDC929003876480 | 150 | 24 | 6250 | Fixed | IP20 | Finger-protected |
5 items
Product family information
Description
Philips Xitanium Constant Voltage drivers are designed to operate 24VDC LED solutions used both in built-in and independent applications, such as shelf lighting, retail display lighting and façade lighting. Xitanium Constant Voltage drivers come with several protection features which guarantee reliable operation and 50,000 hours lifetime. They are specifically designed to ensure great EMI performance, high robustness and safe usage.
Benefits
Provides options for different luminaire designs
Great EMI performance for easy design-in
Features
Class II application
Built-in and independent application