한국 - 한국어

Philips UniFlood M G2

UniFlood M gen2: A high power floodlight with true modularity

제품

BVP353 30LED 30K 220V L30 45
BVP353 30LED 30K 220V L30 45
911401747143
BVP353 48LED RGBNW 220V L40 10 DMX
BVP353 48LED RGBNW 220V L40 10 DMX
911401747663
BVP353 72LED RGBWW 220V L57 10 DMX
BVP353 72LED RGBWW 220V L57 10 DMX
911401748373
BVP353 72LED RGBNW 220V L57 10 DMX
BVP353 72LED RGBNW 220V L57 10 DMX
911401748383
BVP353 72LED RGBNW 220V L57 15 DMX
BVP353 72LED RGBNW 220V L57 15 DMX
911401748473

제품군 정보

설명

Philips UniFlood M gen2 is a cost-effective, exterior-rated architectural LED floodlight that’s designed for façade, landscape and outdoor flood lighting applications. The robust, modular, rectangular design features highly-efficient optics, making it ideal for illuminating everything from multi-storey façades and bridges to landmarks and monuments. This LED floodlight is available in white, monochromatic colors, RGB, RGBW and tunable white. It comes with six different spread lenses ranging from narrow spot to wide flood and has DMX512/RDM control option. A truly modular floodlight that gives architects and designers the freedom to explore a wide range of concepts and designs with no limitations.

장점

  • Great design flexibility with individually tilting heads and controls

  • Create the right lighting effect with six different spread lenses (narrow spot to wide flood)

기능

  • Standard: RGBW, RGB, 2700K, 3000K and 4000K

  • Optional 5000K, monochromatic colors and tunable white

응용 분야

  • Bridges, Monuments, Facades
  • Parks and Plazas
  • Landscape

경고 및 안전

  • For outdoor use only.

다운로드

리플렛

제품군 리플렛
Localized commercial leaflet UniFlood M G2 en_KR pdf 455.9 kB
설치 지침
UniFlood M G2 pdf 17.1 MB

비주얼

Family-Photographs-UniFlood M G2
다양한 애셋 - Visuals