한국 - 한국어

Signify Dynalite Sensors

Sophisticated yet simple energy-efficient lighting solutions

제품

DUS360CR
913703689609

제품군 정보

설명

The Philips Dynalite sensor range combines motion detection, light level detection and IR receive in one unit. Each of these features can be operated at the same time, allowing automation scenarios such as turning on the lights after detecting motion and then dimming the lighting level once the available sunlight has been measured, thereby providing additional energy savings. By combining each of these functions into one device, operational efficiency is improved. Each sensor has an in-built microprocessor, allowing logical functions to control one small room, the floor of a building, or an entire building. All sensors receive their power from the DyNet network, and as they are fully remotely programmable, they can be configured to automate and control a virtually unlimited number of controlled outputs.

장점

  • Reduces the need for many different types of sensors, thereby preventing ceiling clutter

  • Combines motion detection, light level detection and IR receive in one unit, thus improving efficiency

기능

  • Sensors are fully remotely programmable

  • Built-in microprocessor

응용 분야

  • Depends on the lighting system in which the controls are used

다운로드

비주얼

Family-Photographs-Sensors
다양한 애셋