Philips MASTER LEDspot LV AR111

MASTER LEDspot LV AR111 – Ideal solution for spot lighting in shops

제품

제품 비교
15
950
2700
G53

제품군 정보

설명

Delivering a warm, halogen-like accent beam, MASTER LEDspot LV AR111 is an ideal retrofit solution for spot and general lighting applications in the hospitality and retail industry. It is particularly suitable for general lighting where the light is on all the time, such as creative accent lighting applications in shops, restaurants, hotels, and especially for galleries, exhibitions and museums. The robustly designed MASTER LEDspot LV AR111 offers various beam angles for a clearly defined beam spread. There is no UV or IR in the beam, making it suitable for illuminating heat-sensitive objects (food, organic materials, paintings, etc.). The patented intelligent driver enables broad compatibility with existing electromagnetic and electronic halogen transformers. MASTER LEDspot LV AR111 delivers huge energy savings and minimises maintenance cost without any reduction in brightness.

장점

  • Up to 80% energy saving compared with halogen lamps

  • Broad compatibility with transformers

기능

  • Patented intelligent driver

  • Lifetime of 45,000 hours

응용 분야

  • Shops, hotels, restaurants, bars, cafés
  • Gallieres, museums, exhibitions, lobbies, corridors, stairwells, washrooms, reception areas

다운로드