한국 - 한국어

Philips Greenspace Flex

It delivers super flexibility, a complete product range and seamless system integration for hospitality customers..

제품

모두 지우기

죄송합니다, {name}에 대한 결과가 없습니다

제품군 정보

설명

GreenSpace Flex is performance portfolio dedicated to Hospitality segment for GC/GM countries. With modular design concept, the light engines and different trims could have multiply of combination to satisfy diversified customer’s requirement.

장점

  • Complete portfolio covering from 400lm to 3000lm, 3CCT and 3 beam angles.

  • Super flexibility with modular design, and different trims to suit different application.

기능

  • 6w ~42w (400lm~3200lm)

  • CRI 90, SDCM <3

응용 분야

  • Guest room
  • Bath room
  • Corridor
  • Lobby

사양

  • Mounting type
    Recessed
  • Operating Temperature range
    -20 to +45 ºC
  • Light Source
    COB
  • Operating Temperature range
    220-240V AC/ 50-60Hz
  • Optical Accessories
    available through ETO
  • Light source replaceable
    PSU: non-dimmable PSD: dimmable via Dali protocol PSR: trailing dimmable PSR 1-10V: 1-10v dimmable DMX: dimmable via DMX protocol
  • Overall diameter
    DALI / 1-10V / DMX / trailing edge
  • Material
    Heat sink: die-cast aluminum
  • Main color of the luminaire
    Housing: dark Grey Reflector: color available through ETO
  • Lumen maintenance at median useful life 50.000h
    L80
  • Luminous flux
    468-3990lm
  • Power consumption
    6W-42W
  • Correlated color temperature - CCT
    2700K, 3000K, 4000K
  • Color Rendering index - CRI
    90
  • Beam angle
    NB (Narrow Beam): 15-18° MB (Medium Beam): 20-24° WB (Wide Beam): 30-40° VWB (Very Wide Beam): 50°
  • Protection Class IEC61140
    Class II & Class III for MR16 version
  • Mechanical impact protection
    IK04
  • Ingress protection
    IP20 / IP54(Front side) for selected SKU only
  • Light source replaceable
    No
  • Driver replaceable
    yes
  • Overall diameter
    D55-D150
  • Installation
    recessed Fixation by means of spring fasteners

다운로드