한국 - 한국어

Philips MSR Short Arc

Product Description

제품

제품 비교
MSR 1200 SA 1CT/4

MSR 1200 SA 1CT/4

928170905115
1,200
93,000
6100
-
GY22

제품군 정보

설명

MSR Short Arc – for longer life The lamp’s short arc and compact design helps enable a compact luminaire that provides high beam intensity, while the excellent colour rendition characteristics help ensure optimal colours on stage. The highly innovative P3 technology, developed by Philips, allows MSR Short Arc lamps to be used at higher temperatures in any burning position. The result? Longer lifetime, fewer early failures and a highly consistent performance throughout the lamp’s lifetime.

장점

  • High luminous efficacy

  • Very compact arc

기능

  • Run-up time max. 2 minutes

  • Restrike time 5 - 10 minutes, depending on cooling conditions

응용 분야

  • Entertaiment

경고 및 안전

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

다운로드