Be the first! Get the latest news and updates
Suggestions

    Signify brings home silverware from iF Design Awards

     

    02 April 2019

     

    Signify’s commitment to cutting-edge innovation and user-friendly design has been recognized at the 2019 iF Design Awards.

     

    The Philips Hue app won in the Communications Design category and ten different products were recognized for Product Design.

     

    iF has been the international standard for cutting-edge design since 1953. That was the year Philip Rosenthal, together with the Hannover Trade Fair company (Hannover Messe) got together to draw attention to particularly well-designed industrial products.

     

    For 66 years their objective has been to communicate the importance of design and its possibilities for users, brands and society. This year, 67 international jurors from 20 countries judged 6,400 entries from 50 countries.

     

    Here are the 11 Signify winners…

    iF Communications Design

    Philips Hue 3.0

    With improved usability and new features, this latest app version invites the mass consumer market into the world of connected lighting. Featuring a new digital design language and methodology, Philips Hue App 3.0 introduces new ways of controlling and managing a home lighting system.

    iF Product Design

    Philips Hue Adore mirror

    Philips Hue Adore

    The Philips Adore bathroom mirror creates ideal lighting conditions with no unwanted shadows, helping people energize, concentrate or relax – and look their best. Made from high quality materials, it’s specifically designed for the humidity and wetness of the bathroom.

     

    Philips Hue Liane

    The Philips Hue Liane is a white and color wall light that can be synced with music and movies, like all Philips Hue lights. Its sleek design adds a modern touch to home interiors, placing an emphasis on the indirect light which influences our mood and behavior.

     

    Philips Hue Outdoor Lightstrip

    Thin and compact, the Philips Hue Outdoor Lightstrip provides light in places that traditional designs can’t reach. It’s an excellent way to accentuate the contours of facades, porches and fences. The subtle design is completely watertight and it connects via safe and secure Philips low-volt cables.

     

    Philips Hue Play

    Compact and highly versatile, Philips Hue Play light bar family enables immersive lighting experiences when watching TV. Highly flexible mounting options ensure it adapts to – and enhances – your home entertainment system.

     

    Philips High Lumen Master LEDspot

    The premium light of the Philips High Lumen master LEDspots closely mimics halogen’s high color rendering, without the harsh, cold light of some LED lamps. Long-lasting, efficient and compatible with most halogen fixtures, they minimize operating and maintenance costs.

     

    Philips MasterConnect LEDtube

    The Philips MasterConnect LEDtube is a simple way to upgrade to a connected lighting system. Through dimming, occupancy sensing and/or daylight harvesting, it can deliver at least a 50% energy reduction compared to conventional lamps. The 2.4 GHz wireless mesh networking technology reliably and securely integrates with various control devices.

     

    Philips Ledalite EyeLine

    The thin, modular panels of the Philips EyeLine offer a range of direct and indirect light combinations to match any interior. Glare-free LED illumination is complemented by robust performance, and the curved ends add soft transition in geometry and lightness.

     

    Philips SmartBright Road

    The compact and slim Philips SmartBright IP65 is a new generation road lamp. Delivering maximum thermal efficiency, its simple top surface design and ‘light only’ approach minimizes material use to focus on light output.

     

    Philips TownTune

    This range of urban luminaires offers a variety of modular accessories that lets customers play with the design. From new, modern icons to traditional archetypes the customer-led configurations allow the line to fit diverse environments.

     

    Philips GreenPerform Highbay Elite / Philips Coreline Highbay

    The new generation Philips GreenPerform Highbay Elite/ Philips Coreline Highbay is a lightweight luminaire that uses a compact driver and circular LED board to provide better thermal management. This creates a simple overall profile. The strong black/silver contrast gives an extra-premium feel.

    About the author:

    Ryan Millar
    Ryan Millar

    Chief Editor, Signify

    For further information, please contact:

    Head of Corporate Content, Signify
    Neil Pattie
    Tel: + 31 6 15 08 48 17
    Email: neil.pattie@signify.com

    About Signify

     

    Signify (Euronext: LIGHT) is the world leader in lighting for professionals, consumers and the Internet of Things. Our Philips products, Interact systems and data-enabled services, deliver business value and transform life in homes, buildings and public spaces. In 2023, we had sales of EUR 6.7 billion, approximately 32,000 employees and a presence in over 70 countries. We unlock the extraordinary potential of light for brighter lives and a better world. We have been in the Dow Jones Sustainability World Index since our IPO for seven consecutive years and have achieved the EcoVadis Platinum rating for four consecutive years, placing Signify in the top one percent of companies assessed. News from Signify can be found in the Newsroom, on X, LinkedIn and Instagram. Information for investors is located on the Investor Relations page.

    Meydan Bridge

    More blogs

    • Unlocking performance through lighting innovations

      December 17, 2024

      Unlocking performance through lighting innovations

    • Light at night that enhances our surroundings

      March 12, 2025

      Light at night that enhances our surroundings

    • Transforming Dubai’s iconic buildings with connected lighting from Signify

      December 17, 2024

      Transforming Dubai’s iconic buildings with connected lighting from Signify