Philips Blue (/52) - PL-L, PL-S

Medical Therapy Jaundice PL-L – the compact way to eliminate the need for blood transfusions

Produits

Informations sur la famille de produits

Description

By emitting light almost entirely within the 400 to 500 nm bandwidth these Medical Therapy Jaundice PL-L lamps have no radiation from the short wave UVB waveband. They are therefore ideal for treating new born babies suffering from hyperbilirubinemia (neonatal jaundice) and Crigler-Najjar Syndrome (CNS). Moreover, the bandwidth of these lamps peak at the most effective treatment wavelength of 450 nm. This highly efficacious phototherapy treatment has eliminated the need for blood transfusions in almost all jaundiced infants. In addition, with the compact format of this PL-L lamp equipment manufacturers have more design freedom in developing their solutions. By emitting a full spectrum of a high color temperature, the PL-L /953 lamps are ideal for treating SAD.

Avantages

  • PL-L 18W/52: Optimal spectrum for photo-oxidative process to convert unconjugated bilirubin into a water soluble form

  • PL-L 36W/953: Natural daylight

Caractéristiques

  • PL-L 18W/52: Emission peak at 450 nm

  • PL-L 36W/953: Natural daylight spectrum and high light output for optimal effect

Applications

  • PL-L 18W/52: Medical treatment of jaundice in new-born babies (hyperbilirubinaemia), Crigler - Najjar (CN) syndrome
  • PL-L 36W/953: SAD syndrome

Avertissement et sécurité

  • Un bris de lampe est très peu susceptible d'influer sur votre santé. Si une lampe se brise, aérez la pièce pendant 30 minutes et retirez les morceaux, de préférence avec des gants. Placez-les dans un sac en plastique scellé et portez-le à votre site de gestion des déchets en vue de son recyclage. Évitez d'utiliser un aspirateur.

Téléchargements

Fiche technique

Fiche gamme produits
Localized commercial leaflet Blue (/52) - PL-L, PL-S fr_CH pdf 180.1 kB

Visuels

Family-Photographs-Blue (/52) - PL-L, PL-S
Ressources multiples - Visuals