Philips Phased-out products
Philips' drivers are suitable for high-voltage and low-voltage general and professional lighting applications. These drivers offer high efficiency and long lifetime.
Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
Xitanium 60W 0.3/0.35A 85-170V DS 230V929001695206 | 60 | 170 | 350 | DipSwitch | Fixed | ||
Xitanium 100W 0.25-0.7A 220V SR 230V929001695606 | 100 | 220 | 700 | DALI SimpleSet/NFC LEDSet/Resistor | DALI SR | ||
CertaDrive 21W 0.35A 60V 230V EL929003450180 | 21 | 60 | 350 | No | Fixed | ||
CertaDrive 44W 0.35A 125V 230V EL929003450380 | 43.75 | 125 | 350 | No | Fixed | ||
CertaDrive 65W 0.35A 185V 230V EL929003450480 | 64.75 | 185 | 350 | No | Fixed | ||
Xitanium 44W 200-350mA 125V DS 230V G4929003882380 | 43.7 | 125 | 350 | DipSwitch | Fixed | ||
Xitanium 65W 200-350mA 185V DS 230V G4929003882480 | 64.7 | 185 | 350 | DipSwitch | Fixed |
Product family information
Description
Non-isolated and isolated drivers are ideal and stand on three pillars: quality of light, reliability and flexibility. By using Xitanium LED drivers in your luminaires, you can ensure that your customers receive high-quality light without visual flicker or stroboscopic effects. The reliability of our drivers is based on in-depth electronics knowledge and extensive testing. Finally, application-oriented operating windows offer the flexibility required to provide the stable lumen output and high light quality levels to the luminare manufacturer
Benefits
Low profile housing (11mm + 16mm + 21mm height)
The low output current ripple ensures no interference with security, mobile phones, web cameras and bar code scanners.
Features
High efficiency
Wide operating window
Applications
Warning & Safety
Safety warnings and installation instructions must be considered during the design in, manufacturing, and installation processes.