Philips MASTER, LEDtube, T5, Red eléctrica, 1200 mm, 16.5 W, 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 50000 hora(s)
MAS LEDtube 1200mm HE 16.5W 840 T5 EU
Descripción del producto
MASTER, LEDtube, T5, Red eléctrica, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 4000 K, 2500 lm, CRI 80, 50000 hora(s), 151 lm/W, EEL D, G5, Cristal, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1