Philips MASTER, LEDtube, T5, Red eléctrica, 1200 mm, 26 W, 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 50000 hora(s)
MAS LEDtube 1200mm HO 26W 840 T5
Descripción del producto
MASTER, LEDtube, T5, Red eléctrica, 1200 mm, 26 W, LED alternative to 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 50000 hora(s), 150 lm/W, EEL D, G5, Cristal, 1200 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1