South Africa - English

Philips UniStrip G4

UniStrip G4 - Best in Class Linear LED Surface Mounted Luminaire for Exterior Fixed and Dynamic Architectural Lighting Applications

Products

BCP386 12LED 27K 24V 60 L30
BCP386 12LED 27K 24V 60 L30
911401779982
BCP386 12LED 30K 24V A11 L30
BCP386 12LED 30K 24V A11 L30
911401780062
BCP386 12LED 40K 24V A11 L30
BCP386 12LED 40K 24V A11 L30
911401780082
BCP386 30LED 30K 24V 45 L50
BCP386 30LED 30K 24V 45 L50
911401780192
BCP386 30LED 27K 24V 60 L50
BCP386 30LED 27K 24V 60 L50
911401780232
BCP386 30LED 27K 24V A11 L50
BCP386 30LED 27K 24V A11 L50
911401780292
BCP386 30LED 30K 24V A11 L50
BCP386 30LED 30K 24V A11 L50
911401780312
BCP386 30LED 40K 24V A11 L50
BCP386 30LED 40K 24V A11 L50
911401780332

Product family information

Description

UniStrip G4 is a surface-mounted, exterior-rated LED luminaire that is designed for façade and outdoor architectural lighting applications. One family that fits all your needs, wall washing, grazing and also linear flood lighting. The robust mechanical and unique optical designs make it ideal for illuminating buildings facades, bridges, overpasses and any application that requires a linear lighting solution. Available in white, monochromatic colours, RGB, RGBW and tunable white and DMX control option available with up to 8 pixels (8IDs) to give architects and designers the freedom to explore a wide range of concepts and design with no limitations.

Benefits

  • High and Low Power LEDs versions available

  • Various spread lenses that fit all applications

Features

  • Six sub-families with power ranges from 3W to 120W

  • DC and AC powered versions

Applications

  • Bridges, Monuments, Facades
  • Landscape
  • Parks and Plazas

Warning & Safety

  • For outdoor use only

Downloads

Leaflets

Family leaflet
Localized commercial leaflet UniStrip G4 en_ZA pdf 1.2 MB
Install instructions
UniStrip G4 pdf 57.6 MB

Visuals

Family-Photographs-UniStrip G4
Multiple assets - Visuals