Philips LED, T5, Mains, 600 mm, 10.5 W, 24W TL5 HO, 3000 K, 1500 lm, CRI 80, 50000 hour(s)
MAS LEDtube 600mm HO 10.5W 830 T5
Product Description
LED, T5, Mains, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 3000 K, 1500 lm, CRI 80, 50000 hour(s), 142 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1