Philips MASTER, LEDtube, T5, HF, 1500 mm, 26 W, 49W TL5 HO, 6500 K, 3900 lm, CRI 80, 60000 hour(s)

MAS LEDtube HF 1500mm HO 26W 865 T5 OE

Product Description

MASTER, LEDtube, T5, HF, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 6500 K, 3900 lm, CRI 80, 60000 hour(s), 150 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, IP20

Order code: 929002352502
Full order code: 871869974961300

Downloads