Philips LED, T8, 20 W, 6500 K, 2000 lm, 15000 hour(s)

LEDtube 1500mm 20W 765 T8 AP SL G

Product Description

LED, T8, 1500 mm, 20 W, 6500 K, 2000 lm, 15000 hour(s), 100.00 lm/W, G13 | Medium Bi-Pin Fluorescent

Order code: 929001940668
Full order code: 871869959609500

Downloads