Philips CorePro, LEDtube, T8, EM/Mains, 1500 mm, 20 W, 58W TL-D, 3000 K, 2050 lm, CRI 80, 50000 hour(s)
CorePro LEDtube 1500mm 20W 830 T8
Product Description
CorePro, LEDtube, T8, EM/Mains, 1500 mm, 20 W, LED alternative to 58W TL-D, 3000 K, 2050 lm, CRI 80, 50000 hour(s), 102 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1