Philips CorePro, LEDtube, T8, EM/Mains, 600 mm, 8 W, 18W TL-D, 3000 K, 750 lm, CRI 80, 50000 hour(s)

CorePro LEDtube 600mm 8W 830 T8

Product Description

CorePro, LEDtube, T8, EM/Mains, 600 mm, 8 W, LED alternative to 18W TL-D, 3000 K, 750 lm, CRI 80, 50000 hour(s), 93 lm/W, EEL F, G13, Beam angle 240 degree(s), Glass, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Order code: 929003577132
Full order code: 871951448638600

Downloads