South Africa - English

Philips LED HPI, T-shape T140, Mains only, 220-240 V, 50 W, CFL-i 80W, HID 100W, E40, 3000 K, 5400 lm, CRI 80, 15000 hour(s)

Corepro LEDBulb ND 5.4Klm 50W830 E40T140

Product Description

LED HPI, T-shape T140, Mains only, 220-240 V, 50 W, LED alternative to CFL-i 80W, HID 100W, E40, 3000 K, 5400 lm, CRI 80, 15000 hour(s), 108 lm/W, EEL F, PF 0.9, Beam angle 180 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929004605802
Full order code: 872110306437000

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Flux measurement reference
    Sphere
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004605802 en_ZA pdf 807.3 kB

Visuals

Product-Photographs-929004605802_EU
Multiple assets
Product-Diagrams-929004605802_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Corepro LEDBulb ND 5.4Klm 50W830 E40T140 ies 5.5 kB

Other

Environmental product declaration
EPD-PHILIPS-TrueForce-Core-LED-COMF-7165405-Ref-929004605502 pdf 742.7 kB