South Africa - English

Philips MASTER Value, LEDbulb, A60, 60 W, E27, 4000 K, 806 lm, CRI 90, 15000 hour(s)

MAS VLE LEDBulbD5.9-60W E27 940 A60FR G

Product Description

MASTER Value, LEDbulb, A60, 60 W, E27, 4000 K, 806 lm, CRI 90, 15000 hour(s), 136 lm/W, EEL D, PF 0.7, Beam angle 300 degree(s), RG0, IP65, SVM 0.4, PstLM 1

Order code: 929003527102
Full order code: 871951444991600

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2.5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003527102 en_ZA pdf 793.1 kB

Visuals

Product-Photographs-929003527102_EU
Multiple assets
Product-Diagrams-929003527102_EU
Multiple assets

Photometry and Lighting design

IES
IES File - MAS VLE LEDBulbD5.9-60W E27 940 A60FR G IES 2.7 kB

Other

Environmental product declaration
EPD-Philips-MASTER-Value-Glass-LED-bulbs-A60-COMF-8793345-Ref-929003057502 pdf 741.1 kB