Philips UrbanStar, Urban road & street light, 26.5 W, 3741 lm, 4000 K, CRI70, DALI, Distribution wide 50, Safety class I, IP66, SRG6-6
BDS100 LED43/740 I DW50 DGR D9 C1K
Product Description
Urban road & street light, Polycarbonate, Gray, Pole-mounting bracket diameter 76 mm, Power supply unit with DALI interface, 3741 lm, 26.5 W, 141 lm/W, 4000 K, (0.380, 0.390) SDCM <5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Plug-in connector 3-pole Wieland/Adels compatible and 2-pole control signal for light regulation
Specifications
- Lamp family code LED43 [LED module 4300 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle