Philips UrbanStar, Urban road & street light, 10 W, 1000 lm, 3000 K, CRI80, Analog, Distribution extra wide 10, Safety class I, IP66, SRG6-6
BDS100 LED12/830 I DX10 DGR CLO-LS-8 50%
Product Description
Urban road & street light, Polycarbonate, Gray, Pole-mounting bracket diameter 76 mm, Power supply unit regulating external, Constant light output and LumiStep dimming 8 hours, 1000 lm, 10 W, 100 lm/W, 3000 K, (0.380, 0.390) SDCM <5, CRI80, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK06 | 1 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Plug-in connector 2-pole Wieland/Adels compatible
Specifications
- Lamp family code LED12 [LED Module 1200 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -