Philips UrbanFlex, Urban road & street light, 17.6 W, 1760 lm, 2200 K, CRI70, DALI, Distribution medium 11, Safety class II, IP66, SRG6-6
BPP729 LED20-4S/722 II PSD D9 DM11 FG DG
Product Description
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DALI interface, 1760 lm, 17.6 W, 100 lm/W, 2200 K, (0.5020, 0.4156) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector
Specifications
- Lamp family code LED20 [LED Module 2000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -