PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TownTune Central Post-Top, Urban road & street light, 25 W, 2070 lm, 3000 K, CRI80, Distribution narrow 11, Safety class II, IP66, STD

BDP260 LED30-4S/830 PSU II DN11 62P

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 2070 lm, 25 W, 83 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution narrow 11, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024438
Full order code: 871869988179500

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]
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
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads