Philips TownTune Central Post-Top, Urban road & street light, 43 W, 5550 lm, 4000 K, CRI70, Distribution wide 10, Safety class II, IP66, STD
BDP260 LED74-4S/740 II DW10 62P
Product Description
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit (On/Off), 5550 lm, 43 W, 129 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector
Specifications
- Lamp family code LED74 [LED module 7400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle