Philips TownTune Central Post-Top DTC, Urban road & street light, 42.5 W, 3886 lm, 3000 K, CRI80, DALI, Distribution wide 50, Safety class II, IP66, STD
BDP262 LED59-4S/830 II DW50 DR CLO LS-6
Product Description
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI interface and constant light output, Constant light output, 3886 lm, 42.5 W, 91 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Internal connector
Specifications
- Lamp family code LED59 [LED module 5900 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -