PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TownTune CCB, Urban road & street light, 22.5 W, 2835 lm, 4000 K, CRI70, Distribution medium 10, Safety class I, IP66, SRG6-6

BDP278 LED35-4S-740- DM10 DGR D9 62P

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 62 mm, Power supply unit (On/Off), 2835 lm, 22.5 W, 126 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 912300060082
Full order code: 871951423917300

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]
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
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads