PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TownTune CCB, Urban road & street light, 27.5 W, 2926 lm, 2700 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66, MSP, SRG6-6

BDP275 LED39-4S-727 II DM50 CLOD9 MSP62P

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Marine salt protected coating, Post-top for diameter 62 mm, Power supply unit (On/Off), Constant light output, 2926 lm, 27.5 W, 106 lm/W, 2700 K, (0.457, 0.409) SDCM<5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connection block 5-pole

Order code: 912300060077
Full order code: 871951423912800

Specifications

  • Lamp family code
    LED39 [LED module 3900 lm]
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
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads