PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TownTune Asymmetric Lyre DTC, Urban road & street light, 15.8 W, 1840 lm, 4000 K, CRI70, DALI, Distribution medium 33, Safety class II, IP66, STD

BDP272 LED24-4S/740 II DM33 CLO SRT SRB

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 1840 lm, 15.8 W, 116 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 33, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024212
Full order code: 871869949771200

Specifications

  • Lamp family code
    LED24 [LED Module 2400 lm]
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
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads