PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips TownTune Asymmetric Lyre DR, Urban road & street light, 52 W, 5148 lm, 3000 K, CRI80, DALI, Distribution medium 10, Safety class II, IP66, STD

BDP271 LED69-4S/830 II DM10 CLO SRT SRB

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 5148 lm, 52 W, 99 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector

Order code: 912300024211
Full order code: 871869949770500

Specifications

  • Lamp family code
    LED69 [LED module 6900 lm]
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
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads