Philips TownTune Asymmetric DTC, Urban road & street light, 15.8 W, 1932 lm, 4000 K, CRI70, DALI, Distribution medium 33, Safety class II, IP66, STD
BDP267 LED24-4S/740 II DM33 CLO SRT SRB
Product Description
Urban road & street light, Aluminum die cast, Gray, Universal for diameter 48 to 60 mm adjustable, Power supply unit with DALI and SystemReady interface, Constant light output, 1932 lm, 15.8 W, 122 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 33, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Standard surge protection level, Internal connector
Specifications
- Lamp family code LED24 [LED Module 2400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle